Global - English

Philips MasterClass, LED, Corncob, Mains only, 145 W, HPS 320W, MH 400W, EX39, 3000 K, 4000 K, 5000 K, 20500 lm, 22000 lm, 22000 lm, 50000 hour(s)

145CC/LED/3CCT/LS EX39 BB 3/1

Product Description

MasterClass, LED, Corncob, Mains only, 145 W, EX39, 3000 K, 4000 K, 5000 K, 20500 lm, 22000 lm, 22000 lm, 50000 hour(s), 151 lm/W

Order code: 929003631604

Specifications

  • Cap-Base
    EX39
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 929003631604 en_AA pdf 855.9 kB

Visuals

Product-Photographs-929003631604_EU
Multiple assets
Product-Diagrams-929003631604_EU
Multiple assets

Photometry and Lighting design

IES
IES File - 145CC/LED/3CCT/LS EX39 BB 3/1 IES 11.5 kB

Other

Environmental product declaration
EPD-Philips-LED-Corn-cobs-COMF-7404056-Ref-929002996804 pdf 698.9 kB