Global - English

Philips LED SON-T, Tubular, Mains, 26 W, SON-T 70W, E27, 4000 K, 4500 lm, CRI 70, 25000 hour(s)

TForce Core LED road 26W 740 E27 MV

Product Description

LED SON-T, Tubular, Mains, 26 W, LED alternative to SON-T 70W, E27, 4000 K, 4500 lm, CRI 70, 25000 hour(s), 173 lm/W, EEL C, PF 0.9, Beam angle 300 degree(s), Glass, RG1, IP65, SVM 4, PstLM 1

Order code: 929004341402
Full order code: 872110312938300

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    25,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED SON-T
  • Flux measurement reference
    Sphere
  • Warranty period
    3 years

Downloads

Family

Product