Global - English

Philips CorePro, LEDbulb, B35, 60 W, E14, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND6.5-60WB35 E14 840FRG

Product Description

CorePro, LEDbulb, B35, 60 W, E14, 4000 K, 806 lm, CRI 80, 15000 hour(s), Glass, 124.00 lm/W, EEL E, PF 0.55, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929002028392
Full order code: 871951434752600

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929002028328 pdf 67.4 kB
Product leaflet
Localized commercial leaflet 929002028392 en_AA pdf 713.2 kB

Visuals

Product-Photographs-929002028392_EU
Multiple assets
Product-Diagrams-929002028392_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDCandleND6.5-60WB35 E14 840FRG ies 19.9 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB