Global - English

Philips CorePro, LEDbulb, BA35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass

CorePro LEDCandleND 2.2-25W BA35 E14 FRG

Product Description

CorePro, LEDbulb, BA35, 25 W, E14, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass, 113.00 lm/W, EEL E, PF 0.4, Beam angle 300 degree(s), RG1, IP20, SVM 0.4, PstLM 1

Order code: 929001345892
Full order code: 871951434685700

Specifications

  • Cap-Base
    E14
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    20,000
  • Lighting Technology
    LEDbulb
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads

Leaflets

Energy Efficiency Label
Energy Efficiency Label 929001345855 pdf 67.7 kB
Product leaflet
Localized commercial leaflet 929001345892 en_AA pdf 454.5 kB

Visuals

Product-Photographs-929001345892_EU
Multiple assets
Product-Diagrams-929001345892_EU
Multiple assets

Photometry and Lighting design

IES
IES File - CorePro LEDCandleND 2.2-25W BA35 E14 FRG ies 3.5 kB

Other

Environmental product declaration
EPD-Philips-CorePro-Glass-LED-candles-and-luster-COMF-8799442-Ref-929001345392 pdf 771.0 kB