Philips CorePro, LEDbulb, A60, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass
LED classic 25W E27 WWA60 CL ND 1PF/6
Product Description
CorePro, LEDbulb, A60, 25 W, E27, 2700 K, 250 lm, CRI 80, 15000 hour(s), Glass, 113.00 lm/W, EEL E, PF 0.45, RG1, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base E27
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 20,000
- Rated Lifetime (Hours) 15,000 hour(s)
- Lighting Technology LEDbulb
- Flux measurement reference Sphere
- Warranty period 2 years