Philips CorePro, LED, A60, 75 W, B22, 3000 K, 1055 lm, CRI 90, 15000 hour(s), Plastic
CorePro LEDbulb ND 10.5-75W A60B22 930UK
Product Description
CorePro, LED, A60, 75 W, B22, 3000 K, 1055 lm, CRI 90, 15000 hour(s), Plastic, 100 lm/W, EEL F, PF 0.5, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1
Specifications
- Cap-Base B22
- Nominal lifetime 15,000 hour(s)
- Switching Cycle 50,000
- Lighting Technology LED
- Flux measurement reference Sphere
- Warranty period 2 years