PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips CorePro, LED, A60, 75 W, E27, 2700 K, 1055 lm, CRI 90, 15000 hour(s), Plastic

CorePro LEDbulb ND 11-75W A60 E27 927 UK

Product Description

CorePro, LED, A60, 75 W, E27, 2700 K, 1055 lm, CRI 90, 15000 hour(s), Plastic, 95 lm/W, EEL F, PF 0.5, Beam angle 180 degree(s), RG0, IP20, SVM 0.4, PstLM 1

Order code: 929003544199
Full order code: 871951444292400

Specifications

  • Cap-Base
    E27
  • Nominal lifetime
    15,000 hour(s)
  • Switching Cycle
    50,000
  • Lighting Technology
    LED
  • Flux measurement reference
    Sphere
  • Warranty period
    2 years

Downloads