Global - English

Philips MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 14 W, 36W TL-D, 4000 K, 2100 lm, 50000 hour(s)

MAS LEDtube STD 1200mm 14W840 T8 I W

Product Description

MASTER, LEDtube, T8, Mains, Single-end, 1200 mm, 100-277 V, 14 W, LED alternative to 36W TL-D, 4000 K, 2100 lm, 50000 hour(s), 150.00 lm/W, G13, Beam angle 160 degree(s)

Order code: 929001375442

Specifications

  • Cap-Base
    G13
  • Nominal lifetime
    50,000 hour(s)
  • Switching Cycle
    200,000
  • Lighting Technology
    LEDtube
  • Warranty period
    5 years

Downloads

Family

Product