Global - English

Philips Fortimo SLM C 930 PA 1203 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 930 PA 1203 L09 1619 G8 HE

Order code: 929004837101
Full order code: 872110311593500

Specifications

  • Luminous Flux (Max)
    1,738 lm
  • Luminous Flux (Min)
    1,501 lm
  • Luminous Flux
    1,580 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    152 lm/W
  • Color rendering index (CRI)
    92
  • CoB LES (mm)
    9 mm

Downloads

Family

Product