Global - English

Philips Fortimo SLM C 827 PA 1211 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 827 PA 1211 L22 2828 G8NHE

Order code: 929004836701
Full order code: 872110311572000

Specifications

  • Luminous Flux (Max)
    6,160 lm
  • Luminous Flux (Min)
    5,320 lm
  • Luminous Flux
    5,600 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    163 lm/W
  • Color rendering index (CRI)
    83
  • CoB LES (mm)
    22 mm

Downloads

Family

Product