Global - English

Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 927 PA 1205 L13 2024 G8 HE

Order code: 929004835201
Full order code: 872110311602400

Specifications

  • Luminous Flux (Max)
    2,871 lm
  • Luminous Flux (Min)
    2,480 lm
  • Luminous Flux
    2,610 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    150 lm/W
  • Color rendering index (CRI)
    91
  • CoB LES (mm)
    13 mm

Downloads