Global - English

Philips Fortimo SLM C 927 1204 L09 1313 G8N HE

Product Description

Philips Fortimo SLM C 927 1204 L09 1313 G8N HE

Order code: 929003900380
Full order code: 872016938128500

Specifications

  • Luminous Flux
    1,855 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    150 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product