Global - English

Philips Fortimo SLM C 835 1204 L09 1313 G8N HE

Product Description

Philips Fortimo SLM C 835 1204 L09 1313 G8N HE

Order code: 929003899980
Full order code: 872016938116200

Specifications

  • Luminous Flux
    2,080 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    168 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    9 mm

Downloads

Family

Product