Global - English

Philips Fortimo SLM C 950 1211 L19 2828 G8 HE

Product Description

Philips Fortimo SLM C 950 1211 L19 2828 G8 HE

Order code: 929003893580
Full order code: 872016937924400

Specifications

  • Luminous Flux
    7,060 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Family

Product