Global - English

Philips Fortimo SLM C 935 PW 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 935 PW 1205 L13 2024 G8 HE

Order code: 929003889280
Full order code: 872016937795000

Specifications

  • Luminous Flux
    2,900 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    167 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads

Family

Product