Global - English

Philips Fortimo SLM C 927 1203 L09 1619 G8 HE

Product Description

Philips Fortimo SLM C 927 1203 L09 1619 G8 HE

Order code: 929003885680
Full order code: 872016937687800

Specifications

  • Luminous Flux
    1,575 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2700 K
  • Luminous Efficacy (rated) (Nom)
    151 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product