Global - English

Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Product Description

Philips Fortimo SLM C 925 FWW 1211 L19 2828G8 HE

Order code: 929004838401
Full order code: 872110311801100

Specifications

  • Luminous Flux (Max)
    5,841 lm
  • Luminous Flux (Min)
    5,044 lm
  • Luminous Flux
    5,310 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    2500 K
  • Luminous Efficacy (rated) (Nom)
    125 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    19 mm

Downloads

Family

Product