Global - English

Philips Fortimo SLM C 940 1304 L09 1313 G8N UHE

New

Product Description

Philips Fortimo SLM C 940 1304 L09 1313 G8N UHE

Order code: 929004868701
Full order code: 872110314704200

Specifications

  • Luminous Flux (Max)
    1,111 lm
  • Luminous Flux (Min)
    960 lm
  • Luminous Flux
    1,010 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    191 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    9 mm

Downloads

Family

Product