Philips Fortimo SLM gen 8 - Ultra High Efficiency

A genuine 200lm/W chip-on-board solution that makes sense.

Products

Luminous flux (lm)
2,035
CCT (K)
3000
Efficacy (lm/W)
194
Colour rendering
90
Luminous flux (lm)
2,100
CCT (K)
3500
Efficacy (lm/W)
201
Colour rendering
90
Luminous flux (lm)
2,120
CCT (K)
4000
Efficacy (lm/W)
202
Colour rendering
90
Luminous flux (lm)
2,025
CCT (K)
3000
Efficacy (lm/W)
193
Colour rendering
90
Luminous flux (lm)
2,045
CCT (K)
3500
Efficacy (lm/W)
195
Colour rendering
90
Luminous flux (lm)
2,065
CCT (K)
4000
Efficacy (lm/W)
197
Colour rendering
90
Luminous flux (lm)
4,070
CCT (K)
3000
Efficacy (lm/W)
194
Colour rendering
90
Luminous flux (lm)
4,200
CCT (K)
3500
Efficacy (lm/W)
201
Colour rendering
90

Product family information

Description

To further build on the success of Fortimo SLM G7 HE and HE+ which is well recognised by the market, Fortimo SLM G8 UHE offers first-of-its-kind 200lm/W at 2000lm from LES 15mm and 4000lm from LES 23mm, at tc temperature of 50°C, providing a solution which meets the actual application requirements without compromising on reliability, quality of light and efficiency.

Benefits

  • Improved and higher efficiency with 200lm/w in real application conditions

  • Consistent focus on enhanced efficiency, quality of light and reliability

Features

  • Further Optimised Phosphor Recipe based on HE+ technology

  • Specially engineered chip for optimal quantum efficiency at low driving current

Applications

  • Retail
  • Office

Warning & Safety

  • Read data sheet and Design-in Guide for more information

Downloads

Leaflets

Additional literature
Fortimo SLM DesignInGuide 20240111 pdf 4.7 MB
Brochure
Fortimo SLM Design-In Guide 22-09-2025 pdf 14.1 MB

Visuals

Family-Photographs-Fortimo SLM gen 8 - Ultra High Efficiency
Multiple assets - Visuals