Global - English

Philips Fortimo SLM C 850 1216 L22 2828 G8N HE

Product Description

Philips Fortimo SLM C 850 1216 L22 2828 G8N HE

Order code: 929003909980
Full order code: 872016938416300

Specifications

  • Luminous Flux
    8,840 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    5000 K
  • Luminous Efficacy (rated) (Nom)
    177 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    22 mm

Downloads