Global - English

Philips Fortimo SLM C 930 PW 1212 L22 2828 G8NHE

Product Description

Philips Fortimo SLM C 930 PW 1212 L22 2828 G8NHE

Order code: 929003909280
Full order code: 872016938395100

Specifications

  • Luminous Flux
    6,370 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    170 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    22 mm

Downloads