Global - English

Philips Fortimo SLM C 840 1208 L15 1919 G8N HE

Product Description

Philips Fortimo SLM C 840 1208 L15 1919 G8N HE

Order code: 929003904280
Full order code: 872016938245900

Specifications

  • Luminous Flux
    4,335 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    175 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    15 mm

Downloads