Global - English

Philips Fortimo SLM C 930 PW 1205 L15 1919 G8NHE

Product Description

Philips Fortimo SLM C 930 PW 1205 L15 1919 G8NHE

Order code: 929003902280
Full order code: 872016938185800

Specifications

  • Luminous Flux
    2,630 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    170 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    15 mm

Downloads