Philips Fortimo SLM C 850 1202 L06 1313 G8N HE
Product Description
Philips Fortimo SLM C 850 1202 L06 1313 G8N HE
Specifications
- Luminous Flux 1,060 lm
- Color Consistency Initial 2
- Correlated Color Temperature (Nom) 5000 K
- Luminous Efficacy (rated) (Nom) 171 lm/W
- Color rendering index (CRI) 80
- CoB LES (mm) 6 mm