Global - English

Philips Fortimo SLM C 930 1201 L06 1313 G8N HE

Product Description

Philips Fortimo SLM C 930 1201 L06 1313 G8N HE

Order code: 929003896280
Full order code: 872016938005900

Specifications

  • Luminous Flux
    515 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    6 mm

Downloads

Family

Product