Global - English

Philips Fortimo SLM C 835 1216 L23 2828 G8 HE

Product Description

Philips Fortimo SLM C 835 1216 L23 2828 G8 HE

Order code: 929003894280
Full order code: 872016937945900

Specifications

  • Luminous Flux
    9,665 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3500 K
  • Luminous Efficacy (rated) (Nom)
    171 lm/W
  • Color rendering index (CRI)
    80
  • CoB LES (mm)
    23 mm

Downloads