PhilipsToSignify

The official Philips lighting catalog has a new home!

As the manufacturer of Philips products, Signify.com is the new home of the Philips lighting catalog, alongside Dynalite and other Signify brands.

Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 940 PW 1205 L13 2024 G8 HE

Order code: 929003889380
Full order code: 872016937798100

Specifications

  • Luminous Flux
    2,935 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    4000 K
  • Luminous Efficacy (rated) (Nom)
    169 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads