Global - English

Philips Fortimo SLM C 930 1205 L13 2024 G8 HE

Product Description

Philips Fortimo SLM C 930 1205 L13 2024 G8 HE

Order code: 929003888780
Full order code: 872016937780600

Specifications

  • Luminous Flux
    2,890 lm
  • Color Consistency Initial
    2
  • Correlated Color Temperature (Nom)
    3000 K
  • Luminous Efficacy (rated) (Nom)
    166 lm/W
  • Color rendering index (CRI)
    90
  • CoB LES (mm)
    13 mm

Downloads