Global - English

Philips Xitanium 36W WH 0.15-1.05A 54V TD DS230V

New

Product Description

Philips Xitanium 36W WH 0.15-1.05A 54V TD DS230V

Order code: 929004853101
Full order code: 872110312791400

Specifications

  • Output Current Ripple (Max)
    3 %
  • Output Current (Max)
    1050 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    36 W
  • Output Power (Min)
    6 W
  • Output Current (Min)
    150 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    24 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product