Global - English

Philips Fortimo FF 2x4/620 DA NightGlow

New

Product Description

Philips Fortimo FF 2x4/620 DA NightGlow

Order code: 929004025306
Full order code: 872110317538000

Specifications

  • Luminous Flux (Max)
    1,719 lm
  • Luminous Flux (Min)
    1,413 lm
  • Luminous Flux
    1,457 lm
  • Color Consistency Initial
    5
  • Correlated Color Temperature (Nom)
    2000 K
  • Luminous Efficacy (Rated) (Max)
    171 lm/W
  • Luminous Efficacy (rated) (Nom)
    145 lm/W
  • Color rendering index (CRI)
    60

Downloads

Family