Global - English

Philips Xi 180W 0.1-0.9A 0-10V SS VRG CISPR

Product Description

Philips Xi 180W 0.1-0.9A 0-10V SS VRG CISPR

Order code: 929001009071
Full order code: 871951427774800

Specifications

  • Output Current Ripple (Max)
    15 %
  • Output Current (Max)
    900 mA
  • Open Circuit Voltage (DC) (Max)
    385 V
  • Output Power (Max)
    180 W
  • Output Power (Min)
    10 W
  • Output Current (Min)
    50 mA
  • Output Voltage (Max)
    285 V
  • Output Voltage (Min)
    100 V
  • Protection class IEC
    Safety class I/II

Downloads

Family

Product