Global - English

Philips Xi RHB 200W 0.50-0.83A DIMAUX DSTWE 129S

New

Product Description

Philips Xi RHB 200W 0.50-0.83A DIMAUX DSTWE 129S

Order code: 929004863801
Full order code: 692234198400600

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    830 mA
  • Open Circuit Voltage (DC) (Max)
    380 V
  • Output Power (Max)
    200 W
  • Output Power (Min)
    100 W
  • Output Current (Min)
    500 mA
  • Output Voltage (Max)
    300 V
  • Output Voltage (Min)
    200 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product