Global - English

Philips Xi RHB 120W 0.30-0.50A DIMAUX DSTWE 129S

New

Product Description

Philips Xi RHB 120W 0.30-0.50A DIMAUX DSTWE 129S

Order code: 929004863601
Full order code: 692234198398600

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    500 mA
  • Open Circuit Voltage (DC) (Max)
    380 V
  • Output Power (Max)
    120 W
  • Output Power (Min)
    60 W
  • Output Current (Min)
    300 mA
  • Output Voltage (Max)
    300 V
  • Output Voltage (Min)
    200 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product