Philips Xi RHB 150W 0.37-0.62A DIM DS TWE 129S
New
Product Description
Philips Xi RHB 150W 0.37-0.62A DIM DS TWE 129S
Specifications
- Output Current Ripple (Max) 5 %
- Output Current (Max) 620 mA
- Open Circuit Voltage (DC) (Max) 380 V
- Output Power (Max) 150 W
- Output Power (Min) 74 W
- Output Current (Min) 370 mA
- Output Voltage (Max) 300 V
- Output Voltage (Min) 200 V
- Protection class IEC Safety class I