Philips Xi RHB 120W 0.30-0.50A DIM DS TWE 129S
New
Product Description
Philips Xi RHB 120W 0.30-0.50A DIM DS TWE 129S
Specifications
- Output Current Ripple (Max) 5 %
- Output Current (Max) 500 mA
- Open Circuit Voltage (DC) (Max) 380 V
- Output Power (Max) 120 W
- Output Power (Min) 60 W
- Output Current (Min) 300 mA
- Output Voltage (Max) 300 V
- Output Voltage (Min) 200 V
- Protection class IEC Safety class I