Global - English

Philips Xi EP LV 250W 4.0-7.2A WL I180

New

Product Description

Philips Xi EP LV 250W 4.0-7.2A WL I180

Order code: 929004829101
Full order code: 694197063164800

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    7200 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    250 W
  • Output Power (Min)
    108 W
  • Output Current (Min)
    4000 mA
  • Output Voltage (Max)
    54 V
  • Output Voltage (Min)
    27 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product