Global - English

Philips Xi EP LV 65W 1.0-2.2A WL I120

New

Product Description

Philips Xi EP LV 65W 1.0-2.2A WL I120

Order code: 929004828701
Full order code: 694197061961500

Specifications

  • Output Current Ripple (Max)
    5 %
  • Output Current (Max)
    2200 mA
  • Open Circuit Voltage (DC) (Max)
    60 V
  • Output Power (Max)
    65 W
  • Output Power (Min)
    27 W
  • Output Current (Min)
    1000 mA
  • Output Voltage (Max)
    50 V
  • Output Voltage (Min)
    27 V
  • Protection class IEC
    Safety class I

Downloads

Family

Product