Signify MasterConnect luminaire-integrated sensors

Simple, sustainable, flexible and connected sensors for luminaire integration

Products

IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32
IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32
IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
32
Dimming controls
Wireless Zigbee
Wireless BLE
IP rating
IP20 | Finger-protected
Length (mm)
50
Width (mm)
19
Height (mm)
31.8
EasyAir SNH212 MC
929003417006
IP rating
IP65 | Dust penetration-protected, jet-proof
Length (mm)
144
Width (mm)
115
Height (mm)
43
IP rating
IP65 | Dust penetration-protected, jet-proof
Length (mm)
115
Width (mm)
115
Height (mm)
47
IP rating
IP66 | Dust penetration-protected, jet-proof
Length (mm)
64.9
Width (mm)
64.9
Height (mm)
49.2
IP rating
IP66 | Dust penetration-protected, jet-proof
Length (mm)
64.9
Width (mm)
64.9
Height (mm)
49.2

Product family information

Description

MasterConnect luminaire-integrated sensors offer a simple way to bring sensing and wireless connectivity to an installation. Motion and daylight sensing allow significant energy savings in a variety of indoor spaces such as offices, schools, hospitals or industrial areas. Installation with the MasterConnect app is quick and easy.

Benefits

  • Easy to install with the MasterConnect app

  • Significant energy savings

Features

  • Works with the MasterConnect app

  • Luminaire-integrated daylight and occupancy sensing capabilities

Applications

  • Office
  • Industry
  • Education
  • Retail
  • Parking
  • Hospitals

Downloads

Leaflets

Additional literature
Philips MasterConnect App - Terms Of Use - October 2025 pdf 101.8 kB
Additional literature
Terms of Use - Signify MasterConnect pdf 72.7 kB
Additional literature
Quick Start Guide - Signify MasterConnect - Emergency Reporting pdf 1.9 MB
Additional literature
Philips MasterConnect Control App - User Manual pdf 1.1 MB
Additional literature
Quick Start Guide - Signify MasterConnect pdf 1.8 MB
Additional literature
Installer Manual - Signify MasterConnect App pdf 26.0 MB

Visuals

Family-Photographs-MasterConnect luminaire-integrated sensors
Multiple assets