Philips Certa Linear LED Driver - Slim 17mm
CertaDrive Slim comes with single current output and offer industry leading performance and reliability at optimized cost and slim size.
Product family information
Description
They are ideal for high volume applications while delivering to quality requirements that you can expect from the Philips brand. Key improved feature is the low output current ripple, which ensures that your customers experience high quality of light without visual flicker and stroboscopic effects.
Benefits
Provides options for different luminaire designs
Peace of mind with proven reliability
Features
Class I application
Low Ripple less than 4%