Global - English

Philips RC160V

Slim and reliable

Products

RC160V LED39/865 W603L603 PSU OC UVG
RC160V LED39/865 W603L603 PSU OC UVG
911401578842
RC160V LED37/830 W303L1210 PSU OC UVG
RC160V LED37/830 W303L1210 PSU OC UVG
911401578942
RC160V LED39/840 W303L1210 PSU OC UVG
RC160V LED39/840 W303L1210 PSU OC UVG
911401579042
RC160V LED39/865 W303L1210 PSU OC UVG
RC160V LED39/865 W303L1210 PSU OC UVG
911401579142

Product family information

Description

GreenPerform Panel RC160V is an edge lit slim panel with high efficacy in the market. It offers 3 typical dimensions: 600x600; 300x1200 and 600x1200mm to fit most of indoor applications. Its lower UGR offers better visual comfort as well. In addition, RC160V offers easy connection to control system to bring better energy saving.

Benefits

  • High lm/w provides better energy saving

  • Dali and Interact interfaces available for easy internet connection

Features

  • System efficiency: max 130lm/W

  • CRI 80 and 90 available with SDCM 4

Applications

  • Open plan office
  • Public indoor area
  • Meeting/training room

Specifications

  • Installation
    IP20IP54 front/IP20 back
  • Installation
    Recessed

Downloads