Global - English

Philips GreenSpace Evo Projector, 3D printed, 20 W, 1900 lm, PremiumColor, 3000 K, CRI>90, Beam angle 12°, OptiAccent Lens, Black

ST333T 20S/PC930 PSU FPO12 BK482

Product Description

Polycarbonate, Black, 3-circuit power track, Power supply unit (On/Off), 1900 lm, 20 W, 95 lm/W, PremiumColor, 3000 K, (0.422, 0.386), CRI>90, Beam angle 12°, OptiAccent Lens, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Track

Order code: 910505104984
Full order code: 872016983875800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104984 en_AA pdf 375.7 kB

Brochures

Install instructions
ST333T-GreenSpace-Evo-Projector-FPO-IM pdf 2.6 MB

Visuals

Product-Photographs-910505104984_EU
Multiple assets
Product-Diagrams-910505104984_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 20S/PC930 PSU FPO12 BK482 IES
Revit file
Revit file - ST333TI - 910505104984 REVIT
Dialux
ULD File - ST333T 20S/PC930 PSU FPO12 BK482 ULD
Relux
ROLF File - ST333T 20S/PC930 PSU FPO12 BK482 ROLFZ
LDT
LDT File - ST333T 20S/PC930 PSU FPO12 BK482 LDT