Global - English

Philips GreenSpace Evo Projector, 41 W, 5000 lm, PremiumWhite, 3000 K, CRI>90, Wide beam, Black

ST333T 49S/PW930 PSU WB BK482

Product Description

Polycarbonate, Black, Power supply unit (On/Off), 5000 lm, 41 W, 122 lm/W, PremiumWhite, 3000 K, (0.422, 0.386), CRI>90, Wide beam, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505104617
Full order code: 872016983504700

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Leaflets

Product leaflet
Localized commercial leaflet 910505104617 en_AA pdf 354.6 kB

Brochures

Install instructions
ST333T Installation instruction pdf 1.5 MB

Visuals

Product-Photographs-910505104617_EU
Multiple assets
Product-Diagrams-910505104617_EU
Multiple assets

Photometry and Lighting design

IES
IES File - ST333T 49S/PW930 PSU WB BK482 IES
Revit file
Revit file - ST333TI - 910505104617 REVIT
Dialux
ULD File - ST333T 49S/PW930 PSU WB BK482 ULD
Relux
ROLF File - ST333T 49S/PW930 PSU WB BK482 ROLFZ
LDT
LDT File - ST333T 49S/PW930 PSU WB BK482 LDT

Other

Environmental product declaration
EPD ST333T long spothead pdf 1.2 MB