Philips GreenSpace Evo Projector, 20.5 W, 2400 lm, 5000 K, Wireless, Interact Ready, Medium beam, White
ST333T 27S/FR WIA MB FG WH481
Product Description
Polycarbonate, White, Wireless driver Interact System ready, 2400 lm, 20.5 W, 117 lm/W, 5000 K, (0.343,0.331), Medium beam, Clear, Tempered glass, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years