Global - English

Philips CoreLine Highbay gen6, UltraEfficient, 110 W, 20000 lm, 4000 K, Wireless, Interact Ready, Beam angle 90°, H4, IP65, IK05

BY120X G6 LED200/840 SIA WB H4

Product Description

Aluminum die cast, Gray, Basalt gray (RAL7012), Single layer powder coating, Bracket, Surface, Suspended, Sensor ready driver Interact System ready, Sensor SNH (R) 210, 20000 lm, 110 W, 181 lm/W, 4000 K, (0.3818,0.3797) SDCM <5, Beam angle 90°, IP65 | Dust penetration-protected, jet-proof, IK05 | 0.7 J, Safety class I, Screw connector

Order code: 911401555045
Full order code: 872110330666100

Specifications

Number of gear units
1 unit
Driver included
Yes
Service tag
Yes
Value ladder
Performance
Warranty period
5 years
Sustainability rating
Unclassified

Downloads

Leaflets

Tendertext
Tender text - BY120X G6 LED200/840 SIA WB H4 txt 4.5 kB
Product leaflet
Localized commercial leaflet 911401555045 en_AA pdf 538.9 kB

Brochures

Install instructions
Mounting instruction, CoreLine highbay gen6, BY120/BY121/BY122X SIA pdf 16.3 MB

Visuals

Product-Photographs-911401555045_EU
Multiple assets - Visuals
Product-Diagrams-911401555045_EU
Multiple assets - Visuals

Photometry and Lighting design

IES
IES File - BY120X G6 LED200/840 SIA WB H4 IES
Revit file
BY120X G6 LED200/840 SIA WB H4 911401555045 ZIP
Dialux
ULD File - BY120X G6 LED200/840 SIA WB H4 ULD
Relux
ROLF File - BY120X G6 LED200/840 SIA WB H4 ROLFZ
LDT
LDT File - BY120X G6 LED200/840 SIA WB H4 LDT

Other

Environmental product declaration
EPD CoreLine highbay Gen6 BY120P BY120X pdf 1.1 MB