Global - English

Philips GreenSpace, downlight, 8.2 W, D150 mm, 1100 lm, 3000 K, DALI, High-gloss reflector, IP20

DN460B LED11S/830 PSD-E C WH P

Product Description

downlight, D150 mm, Polycarbonate, White, Signal white (RAL9003), Recessed, Power supply unit with DALI interface external, 1100 lm, 8.2 W, 134 lm/W, 3000 K, (0.43, 0.40) SDCM<3, High-gloss reflector, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, Feed-through connector 5-pole

Order code: 910505102284
Full order code: 872016901303200

Specifications

  • Lamp family code
    11S [LED Module, system flux 1100 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Mounting
    Recessed
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Leaflets

Tendertext
Tender text - DN460B LED11S/830 PSD-E C WH P txt 4.5 kB
Product leaflet
Localized commercial leaflet 910505102284 en_AA pdf 375.9 kB

Brochures

Install instructions
444316026071-583 Greenspace2 recessed-MI pdf 1.2 MB

Visuals

Product-Photographs-910505102284_EU
Multiple assets
Product-Diagrams-910505102284_EU
Multiple assets

Photometry and Lighting design

IES
IES File - DN460B LED11S/830 PSD-E C WH P IES
Revit file
Revit file - DN460BN - 910505102284 REVIT
Dialux
ULD File - DN460B LED11S/830 PSD-E C WH P ULD
Relux
ROLF File - DN460B LED11S/830 PSD-E C WH P ROLFZ
LDT
LDT File - DN460B LED11S/830 PSD-E C WH P LDT