Global - English

Philips PL-C Cluster 4-Pin Base Energy Advantage

Energy savings, compact size

Products

Product family information

Description

Philips Linear Compact Fluorescent Lamps offer designers, specifiers and end-users new levels of efficiencies and versatility in sizes,configurations and application possibilities. With so many elegant fixtures available to complement their small size, high light output and advanced technology, Philips Energy Advantage lamps are fast becoming the preferred choice when maximum effciency and sleek design solutions are required.

Benefits

  • High light output in a compact size - 88% lumen maintenance.

  • 'Sustainable lighting solution.

Features

  • Up to 22% energy savings when replacing the above 18W and 26W lamps†.

  • Quad Tube Design.

Applications

  • Ideal for downlights and wall washers in general lighting and wall sconces in decorative lighting

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PL-C Cluster 4-Pin Base Energy Advantage en_AA pdf 539.8 kB

Visuals

Family-Photographs-PL-C Cluster 4-Pin Base Energy Advantage
Multiple assets