You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Legacy Tapered Round Aluminum Pole

    Tapered Round Aluminum Pole - superior structural quality

    View all 20 products Gardco
    Legacy Tapered Round Aluminum Pole
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Pole height
    • Housing material
    • Pole shafts
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        • Specifications Legacy Tapered Round Aluminum (TRA) Pole - Spec Sheet PDF 144.6 kB
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Tapered Round Aluminum Pole - BIM Revit ZIP 369.1 kB
        More Information

        Product family information

        The Gardco TRA tapered round aluminum pole consists of a one-piece design fabricated aluminum tubing circumferentially welded to a structural quality hot rolled carbon steel plate. The poles are finished with either Architectural Class 1 anodizing or electrostatically applied TGIC polyester powdercoat.

        Benefits

        Built to withstand harsh environmental conditions
        Superior corrosion resistance
        Optimal strength and durability

        Features

        Available in various heights ranging from 8' to 39'

        Applications

        Parks and Plazas
        Road and Street
        • Add product
           
        • Add product
           
        • Add product
           
        Add product