You are now visiting the Signify website. A localized version is available for you.
Suggestions

    eW Burst Compact Powercore

    eW Burst Compact Powercore – high-output, exterior white spotlight for accent and site lighting

    View all 2 products Color Kinetics
    eW Burst Compact Powercore
    Color Kinetics
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        eW Burst Compact Powercore is a high-output, exterior-rated LED lighting fixture designed for accent and site lighting. Standard and compact format Architectural and Landscape versions deliver high-quality white light in a choice of warm or neutral color temperatures, as well as four solid colors, to support a range of uplighting, floodlighting, and decorative lighting applications. Integrated Powercore technology ensures rapid, efficient and accurate control of power output to the fixture directly from line voltage, eliminating the need for external power supplies. Use of standard wiring dramatically simplifies installation and helps lower total system cost.

        Benefits

        High-quality white and solid-color light
        Versatile light positioning
        Cost-effective, easy to install, and long lifetime

        Features

        Choice of neutral (4000 K) or warm (2700 K) white light; also available in four solid colors (red, green, blue and amber)
        14°, 23°, 41°, and asymmetric 10° x 41° spread lenses project a soft-edge beam; native 8° beam angle offers extended light projection.
        Tilting through a full 180°. Architectural fixtures can also rotate through a full 360° for precise aiming.
        Smooth dimming capability with many ELV dimmers
        Integrated Powercore technology

        Applications

        Uplighting
        Floodlighting
        Decorative lighting
        • Add product
           
        • Add product
           
        • Add product
           
        Add product