You are now visiting the Signify website. A localized version is available for you.
Suggestions

    Compac CLR LED Remote Unit

    Contemporary design with aesthetic appeal for many commercial and light industrial applications

    View all 4 products Chloride
    Compac CLR LED Remote Unit
    Chloride
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        • Revit file Compac CLR Remote Unit - BIM Revit zip 750.9 kB

        Product family information

        The Compac Remote Emergency unit CLR is designed to complement the rest of the Compac exit/emergency family in looks and reliability. It allows for immediate and safe egress in low light situations and works in harmony within commercial and light industrial applications.

        Benefits

        Lamps can be aimed for the perfect left and right angle
        Standard self-diagnostic/self-test feature to assure it is ready at any time

        Features

        Damp Locations
        White or Black Finish
        Wall or Ceiling Mounted

        Applications

        Exit and Emergency
        • Add product
           
        • Add product
           
        • Add product
           
        Add product