You are now visiting the Signify website. A localized version is available for you.
Be the first! Get the latest news and updates
Suggestions
    Close filters Show filters
    Show more filters
    Show less filters
    • Compare products
    • Wattage (W)
    • Luminous flux (lm)
    • CCT (K)
    • IES / Quick Calculator
    • Spec Sheet

    Sort by:

        Downloads
        Specification Sheets
        Additional Literature
        Visuals
        Photometry/BIM Files
        More Information

        Product family information

        Simple, yet sophisticated, both ModiFly suspended and wall mount luminaires have a style that lends itself perfectly for a variety of spaces including open offices, education, retail, and healthcare environments where visual comfort and design continuity are essential.

        Benefits

        Seamlessly transition from wall mount to suspended luminaires using bi, tri and quad links
        Fully articulating Bi-Link, Tri-Link & Quad-Link joints give you unlimited design options
        Added array of LEDs along luminaire underside for uniform wallside illumination
        ADA compliant with slim 4.5"x2.8" wall mount housing
        Vertical Light Guide technology produces a controlled batwing distribution with 80% downlight
        Select configurations contribute toward satisfying features L04 and L07 under the WELL Building Standard
        For offices, schools, healthcare, and hospitality environments

        Features

        Available in 2ft, 4ft, 5ft, 6ft & 8ft linear lengths
        Multiple drivers and systems to choose from including 0-10V, PoE, Tunable White & Lutron
        Choose from 6 standard paint finishes, including new Hero Gold, Silver Nova & Venom Black
        Seven lumen packages ranging from 1500lm/4ft to 3500lm/4ft in 500lm steps

        Applications

        Office
        Banks
        Hospitality
        Fashion
        Education
        • Add product
           
        • Add product
           
        • Add product
           
        Add product